The new Series 23 pneumatic cylinders are based on the innovative concept of ‘auto-cushioning’ and comply with the ISO 6432 standard. The cylinder, thanks to a patented system*, automatically adjusts the cushioning in order to provide optimal deceleration under every condition. During the entire cushioning phase, the cylinder enjoys smooth, jolt-free movement, reducing vibrations and noise, while also guaranteeing higherreliability and constant performance over time.
As manual adjustments are not required, commissioning times are reduced and the cylinder is tamperproof. The cylinders are suitable for use in many industrial applications, especially where working conditions vary over time, because of changes in dimensions or due to wear of the host machine or mechanism.
AUTO-CUSHIONING SYSTEM
The “auto-cushioning” system is based on the use of shaped sleeves that have a number of holes that are accurately positioned and precisely dimensioned in order to enable the system to adapt to the different combinations of speed and applied mass.